Grove Gear 23YFC-1-1.250-56C-30-L1
Part #:23YFC-1-1.250-56C-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AA: | 8.88 |
| G: | 1.94 | L: | 5.51 in |
| BF: | 0.41 | AB: | 4.07 |
| H: | 0.53 in | BD: | 5.88 |
| P: | 1.88 in | LM: | 7.76 |
| V: | 1.94 in | AF: | 0.19 |
| T: | 1.25 | AG: | 4.65 |
| U: | 0.75 in | AE2: | 0.56 |
| AK: | 4.5 | BE: | 0.38 in |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | AJ: | 5.88 |
Technical Specifications
| Model Code: | 23YFC | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.32 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Shaft Direction: | 1 | Ratio: | 30:1 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

