Grove Gear 23YFC-1-1.250-56C-30-L2
Part #:23YFC-1-1.250-56C-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AG: | 4.65 |
| AF: | 0.19 | AK: | 4.5 |
| V: | 1.94 in | L: | 5.51 in |
| H: | 0.53 in | AB: | 4.07 |
| BF: | 0.41 | LM: | 7.76 |
| AJ: | 5.88 | G: | 1.94 |
| I: | 3.77 in | P: | 1.88 in |
| BD: | 5.88 | AA: | 8.88 |
| BE: | 0.38 in | AE2: | 0.56 |
| D: | 2.69 | T: | 1.25 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Model Code: | 23YFC | Ratio Range: | 30:1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.32 |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

