Grove Gear 23YFC-1-1.250-56C-30-L9
Part #:23YFC-1-1.250-56C-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | V: | 1.94 in |
| I: | 3.77 in | U: | 0.75 in |
| AG: | 4.65 | G: | 1.94 |
| AA: | 8.88 | L: | 5.51 in |
| LL: | 2.12 in | P: | 1.88 in |
| AJ: | 5.88 | LM: | 7.76 |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| AK: | 4.5 | H: | 0.53 in |
| BD: | 5.88 | BE: | 0.38 in |
| AF: | 0.19 | AE2: | 0.56 |
| D: | 2.69 | T: | 1.25 |
Technical Specifications
| Model Code: | 23YFC | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Ratio Range: | 30:1 | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 1.32 | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

