How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LL: | 2.12 in |
| AF: | 0.19 | L: | 5.51 in |
| H: | 0.53 in | BD: | 5.88 |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| AE2: | 0.56 | AJ: | 5.88 |
| P: | 1.88 in | I: | 3.77 in |
| G: | 1.94 | BE: | 0.38 in |
| AA: | 8.88 | T: | 1.25 |
| U: | 0.75 in | AG: | 4.65 |
| LM: | 7.76 | V: | 1.94 in |
| AK: | 4.5 | AB: | 4.07 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 20 |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.04 |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Output RPM: | 43.8 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Model Code: | 23YFC |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

