How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AG: | 4.65 |
| U: | 0.75 in | LM: | 7.76 |
| AJ: | 5.88 | AE2: | 0.56 |
| I: | 3.77 in | BE: | 0.38 in |
| L: | 5.51 in | P: | 1.88 in |
| G: | 1.94 | BF: | 0.41 |
| D: | 2.69 | T: | 1.25 |
| AA: | 8.88 | LL: | 2.12 in |
| AK: | 4.5 | AB: | 4.07 |
| H: | 0.53 in | V: | 1.94 in |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.04 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Ratio: | 40:1 | Assembly: | YFC-1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Ratio Range: | 40:1 |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Model Code: | 23YFC | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

