How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | LL: | 2.12 in |
| T: | 1.25 | G: | 1.94 |
| V: | 1.94 in | AF: | 0.19 |
| L: | 5.51 in | D: | 2.69 |
| AK: | 4.5 | AB: | 4.07 |
| BF: | 0.41 | AA: | 8.88 |
| AJ: | 5.88 | BD: | 5.88 |
| H: | 0.53 in | P: | 1.88 in |
| I: | 3.77 in | LM: | 7.76 |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| AE2: | 0.56 | AG: | 4.65 |
Technical Specifications
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 3.89 | Gear Type: | Worm |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Output RPM: | 350 | Output Key: | 1/4 X 2.50 |
| Ratio: | 5:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Model Code: | 23YFC | Bore Code: | 20 |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

