How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 5.88 |
| LL: | 2.12 in | LM: | 7.76 |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | H: | 0.53 in |
| AG: | 4.65 | G: | 1.94 |
| AF: | 0.19 | P: | 1.88 in |
| AB: | 4.07 | AJ: | 5.88 |
| BE: | 0.38 in | V: | 1.94 in |
| D: | 2.69 | T: | 1.25 |
| AA: | 8.88 | BF: | 0.41 |
| I: | 3.77 in | L: | 5.51 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Model Code: | 23YFC | Output RPM: | 350 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 3.89 | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-1 | Center Distance (in): | 2.375 |
| Bore Code: | 20 | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

