How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LM: | 7.76 |
| T: | 1.25 | I: | 3.77 in |
| AB: | 4.07 | BD: | 5.88 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | G: | 1.94 |
| AG: | 4.65 | LL: | 2.12 in |
| V: | 1.94 in | D: | 2.69 |
| AK: | 4.5 | P: | 1.88 in |
| AE2: | 0.56 | AA: | 8.88 |
| U: | 0.75 in | AF: | 0.19 |
| H: | 0.53 in | AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Model Code: | 23YFC |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 0.847 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

