How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | H: | 0.53 in |
| AF: | 0.19 | V: | 1.94 in |
| T: | 1.25 | LM: | 7.76 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| D: | 2.69 | L: | 5.51 in |
| BF: | 0.41 | I: | 3.77 in |
| P: | 1.88 in | U: | 0.75 in |
| AE2: | 0.56 | AA: | 8.88 |
| AK: | 4.5 | AB: | 4.07 |
| AG: | 4.65 | BD: | 5.88 |
| AJ: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Assembly: | YFC-1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.847 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Model Code: | 23YFC |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

