How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | BD: | 5.88 |
| H: | 0.53 in | L: | 5.51 in |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| LM: | 7.76 | LL: | 2.12 in |
| V: | 1.94 in | BE: | 0.38 in |
| AG: | 4.65 | U: | 0.75 in |
| G: | 1.94 | AA: | 8.88 |
| P: | 1.88 in | T: | 1.25 |
| BF: | 0.41 | AE2: | 0.56 |
| AF: | 0.19 | AK: | 4.5 |
| AB: | 4.07 | I: | 3.77 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 0.847 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Model Code: | 23YFC | Output RPM: | 35 |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.25 in |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 20 |
| Input Diameter (in): | 0.75 in | Ratio: | 50:1 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

