How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 3.77 in |
| BD: | 5.88 | V: | 1.94 in |
| BF: | 0.41 | BE: | 0.38 in |
| G: | 1.94 | D: | 2.69 |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| LM: | 7.76 | L: | 5.51 in |
| AF: | 0.19 | AE2: | 0.56 |
| U: | 0.75 in | AK: | 4.5 |
| H: | 0.53 in | AB: | 4.07 |
| LL: | 2.12 in | T: | 1.25 |
| P: | 1.88 in | AG: | 4.65 |
Technical Specifications
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Model Code: | 23YFC | Output RPM: | 35 |
| Output Shaft Assembly Code: | 1 | Ratio: | 50:1 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 20 | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Series Code: | OE | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 0.847 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

