How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AG: | 4.65 |
| AE2: | 0.56 | AF: | 0.19 |
| AB: | 4.07 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | T: | 1.25 |
| LM: | 7.76 | LL: | 2.12 in |
| AA: | 8.88 | D: | 2.69 |
| P: | 1.88 in | I: | 3.77 in |
| V: | 1.94 in | BF: | 0.41 |
| BE: | 0.38 in | L: | 5.51 in |
| G: | 1.94 | AK: | 4.5 |
| H: | 0.53 in | AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output RPM: | 35 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Assembly: | YFC-1 |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 0.847 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Model Code: | 23YFC |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

