Grove Gear 23YFC-1-1.250-56C-60-L3
Part #:23YFC-1-1.250-56C-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 1.94 in |
| AE2: | 0.56 | P: | 1.88 in |
| BF: | 0.41 | AJ: | 5.88 |
| AA: | 8.88 | AK: | 4.5 |
| G: | 1.94 | T: | 1.25 |
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| D: | 2.69 | BD: | 5.88 |
| L: | 5.51 in | AF: | 0.19 |
| AG: | 4.65 | AB: | 4.07 |
| LM: | 7.76 | I: | 3.77 in |
| LL: | 2.12 in | U: | 0.75 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Bore Code: | 20 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.674 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Model Code: | 23YFC | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

