Grove Gear 23YFC-1-1.250-56C-60-L9
Part #:23YFC-1-1.250-56C-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | AA: | 8.88 |
| LM: | 7.76 | AE2: | 0.56 |
| D: | 2.69 | AF: | 0.19 |
| AG: | 4.65 | P: | 1.88 in |
| V: | 1.94 in | U: | 0.75 in |
| G: | 1.94 | AB: | 4.07 |
| BD: | 5.88 | BE: | 0.38 in |
| T: | 1.25 | I: | 3.77 in |
| LL: | 2.12 in | AJ: | 5.88 |
| AK: | 4.5 | BF: | 0.41 |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.674 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 23YFC | Bore Code: | 20 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

