How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | L: | 5.51 in |
| V: | 1.94 in | LL: | 2.12 in |
| AB: | 4.07 | AF: | 0.19 |
| T: | 1.25 | Center Distance (in): | 2.375 in |
| AK: | 4.5 | AA: | 8.88 |
| D: | 2.69 | I: | 3.77 in |
| BE: | 0.38 in | G: | 1.94 |
| BD: | 5.88 | BF: | 0.41 |
| AJ: | 5.88 | AG: | 4.65 |
| H: | 0.53 in | P: | 1.88 in |
| AE2: | 0.56 | U: | 0.75 in |
Technical Specifications
| Model Code: | 23YFC | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Bore Code: | 20 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 3.47 | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Assembly: | YFC-1 | Ratio: | 7.5:1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

