Grove Gear 23YFC-1-1.438-140TC-10-L1
Part #:23YFC-1-1.438-140TC-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | L: | 5.51 in |
| G: | 1.94 | AK: | 4.5 |
| BF: | 0.41 | P: | 1.88 in |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| BE: | 0.38 in | AA: | 8.88 |
| AJ: | 5.88 | D: | 2.69 |
| LL: | 2.12 in | U: | 0.75 in |
| I: | 3.77 in | T: | 1.438 |
| AE2: | 0.56 | AB: | 4.07 |
| AG: | 4.65 | V: | 1.94 in |
| LM: | 7.76 | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 3.08 |
| Model Code: | 23YFC | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.438 in |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Bore Code: | 23 |
| Input Diameter (in): | 0.75 in | Assembly: | YFC-1 |
| Ratio: | 10:1 | Motor Frame Size: | 140TC |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

