Grove Gear 23YFC-1-1.438-140TC-10-L2
Part #:23YFC-1-1.438-140TC-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 1.94 in |
| G: | 1.94 | AG: | 4.65 |
| P: | 1.88 in | AK: | 4.5 |
| AF: | 0.19 | L: | 5.51 in |
| H: | 0.53 in | BF: | 0.41 |
| AE2: | 0.56 | D: | 2.69 |
| U: | 0.75 in | BD: | 5.88 |
| LM: | 7.76 | AB: | 4.07 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | T: | 1.438 |
| AA: | 8.88 | LL: | 2.12 in |
Technical Specifications
| Assembly: | YFC-1 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Model Code: | 23YFC |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 3.08 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Output RPM: | 175 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

