Grove Gear 23YFC-1-1.438-140TC-10-L3
Part #:23YFC-1-1.438-140TC-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.56 |
| G: | 1.94 | T: | 1.438 |
| P: | 1.88 in | BD: | 5.88 |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| BF: | 0.41 | AA: | 8.88 |
| AJ: | 5.88 | AF: | 0.19 |
| U: | 0.75 in | LM: | 7.76 |
| AB: | 4.07 | AG: | 4.65 |
| I: | 3.77 in | LL: | 2.12 in |
| AK: | 4.5 | V: | 1.94 in |
| D: | 2.69 | L: | 5.51 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.08 |
| Output Diameter (in): | 1.438 in | Ratio: | 10:1 |
| Input Diameter (in): | 0.75 in | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 175 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Series Code: | OE |
| Model Code: | 23YFC | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

