How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| G: | 1.94 | AG: | 4.65 |
| AA: | 8.88 | V: | 1.94 in |
| AB: | 4.07 | I: | 3.77 in |
| LL: | 2.12 in | H: | 0.53 in |
| BD: | 5.88 | LM: | 7.76 |
| BE: | 0.38 in | BF: | 0.41 |
| AF: | 0.19 | T: | 1.438 |
| P: | 1.88 in | AE2: | 0.56 |
| L: | 5.51 in | AJ: | 5.88 |
| AK: | 4.5 | D: | 2.69 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 17.5 |
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 23 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.307 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

