Grove Gear 23YFC-1-1.438-140TC-15-L2
Part #:23YFC-1-1.438-140TC-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AB: | 4.07 |
| LL: | 2.12 in | BD: | 5.88 |
| BF: | 0.41 | AF: | 0.19 |
| L: | 5.51 in | T: | 1.438 |
| AG: | 4.65 | D: | 2.69 |
| AE2: | 0.56 | BE: | 0.38 in |
| G: | 1.94 | I: | 3.77 in |
| LM: | 7.76 | P: | 1.88 in |
| H: | 0.53 in | AK: | 4.5 |
| AA: | 8.88 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
Technical Specifications
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 117 | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.3 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 23YFC |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Ratio: | 15:1 | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

