Grove Gear 23YFC-1-1.438-140TC-15-L3
Part #:23YFC-1-1.438-140TC-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| AA: | 8.88 | D: | 2.69 |
| AF: | 0.19 | AJ: | 5.88 |
| U: | 0.75 in | AB: | 4.07 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | AG: | 4.65 |
| P: | 1.88 in | L: | 5.51 in |
| G: | 1.94 | LL: | 2.12 in |
| H: | 0.53 in | T: | 1.438 |
| BD: | 5.88 | AK: | 4.5 |
| I: | 3.77 in | LM: | 7.76 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Ratio: | 15:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 2.3 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-1 | Model Code: | 23YFC |
| Output Shaft Assembly Code: | 1 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

