Grove Gear 23YFC-1-1.438-140TC-15-L4
Part #:23YFC-1-1.438-140TC-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 1.438 |
| AK: | 4.5 | AB: | 4.07 |
| LM: | 7.76 | V: | 1.94 in |
| I: | 3.77 in | AA: | 8.88 |
| P: | 1.88 in | H: | 0.53 in |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| BE: | 0.38 in | AE2: | 0.56 |
| BD: | 5.88 | G: | 1.94 |
| AF: | 0.19 | D: | 2.69 |
| L: | 5.51 in | AJ: | 5.88 |
| AG: | 4.65 | U: | 0.75 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 23YFC | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.3 |
| Service Factor: | 1 | Output RPM: | 117 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

