Grove Gear 23YFC-1-1.438-140TC-15-L9
Part #:23YFC-1-1.438-140TC-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AB: | 4.07 |
| LM: | 7.76 | AE2: | 0.56 |
| T: | 1.438 | BF: | 0.41 |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| G: | 1.94 | AG: | 4.65 |
| BE: | 0.38 in | H: | 0.53 in |
| P: | 1.88 in | I: | 3.77 in |
| BD: | 5.88 | LL: | 2.12 in |
| V: | 1.94 in | L: | 5.51 in |
| U: | 0.75 in | AJ: | 5.88 |
| D: | 2.69 | AF: | 0.19 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Model Code: | 23YFC | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.3 |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Output RPM: | 117 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

