Grove Gear 23YFC-1-1.438-140TC-20
Part #:23YFC-1-1.438-140TC-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | BD: | 5.88 |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| AG: | 4.65 | AK: | 4.5 |
| H: | 0.53 in | BF: | 0.41 |
| AF: | 0.19 | LL: | 2.12 in |
| LM: | 7.76 | AE2: | 0.56 |
| AJ: | 5.88 | L: | 5.51 in |
| AA: | 8.88 | V: | 1.94 in |
| D: | 2.69 | U: | 0.75 in |
| I: | 3.77 in | G: | 1.94 |
| AB: | 4.07 | P: | 1.88 in |
Technical Specifications
| Bore Code: | 23 | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Model Code: | 23YFC | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 1.83 |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

