Grove Gear 23YFC-1-1.438-140TC-20-L4
Part #:23YFC-1-1.438-140TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AB: | 4.07 |
| P: | 1.88 in | T: | 1.438 |
| U: | 0.75 in | AE2: | 0.56 |
| D: | 2.69 | L: | 5.51 in |
| AG: | 4.65 | I: | 3.77 in |
| H: | 0.53 in | AJ: | 5.88 |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| AF: | 0.19 | G: | 1.94 |
| BD: | 5.88 | LM: | 7.76 |
| BF: | 0.41 | LL: | 2.12 in |
| AK: | 4.5 | AA: | 8.88 |
Technical Specifications
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.83 | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Model Code: | 23YFC | Series Code: | OE |
| Center Distance (in): | 2.375 | Bore Code: | 23 |
| Ratio Range: | 20:1 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 20:1 | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

