Grove Gear 23YFC-1-1.438-140TC-25
Part #:23YFC-1-1.438-140TC-25
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AF: | 0.19 |
| AJ: | 5.88 | AB: | 4.07 |
| BE: | 0.38 in | AE2: | 0.56 |
| AK: | 4.5 | V: | 1.94 in |
| U: | 0.75 in | H: | 0.53 in |
| LM: | 7.76 | BF: | 0.41 |
| T: | 1.438 | I: | 3.77 in |
| D: | 2.69 | AG: | 4.65 |
| AA: | 8.88 | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| G: | 1.94 | P: | 1.88 in |
Technical Specifications
| Model Code: | 23YFC | Ratio Range: | 25:1 |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.51 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 25:1 | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

