Grove Gear 23YFC-1-1.438-140TC-25-L1
Part #:23YFC-1-1.438-140TC-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AA: | 8.88 |
| AE2: | 0.56 | T: | 1.438 |
| G: | 1.94 | BF: | 0.41 |
| AF: | 0.19 | P: | 1.88 in |
| AJ: | 5.88 | L: | 5.51 in |
| LL: | 2.12 in | AB: | 4.07 |
| BE: | 0.38 in | AK: | 4.5 |
| U: | 0.75 in | LM: | 7.76 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| BD: | 5.88 | AG: | 4.65 |
| H: | 0.53 in | D: | 2.69 |
Technical Specifications
| Gear Type: | Worm | Assembly: | YFC-1 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 70 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Model Code: | 23YFC | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 1.51 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

