Grove Gear 23YFC-1-1.438-140TC-25-L2
Part #:23YFC-1-1.438-140TC-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AB: | 4.07 |
| V: | 1.94 in | AF: | 0.19 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | LM: | 7.76 |
| AA: | 8.88 | L: | 5.51 in |
| T: | 1.438 | AG: | 4.65 |
| BD: | 5.88 | BE: | 0.38 in |
| I: | 3.77 in | H: | 0.53 in |
| AK: | 4.5 | LL: | 2.12 in |
| P: | 1.88 in | G: | 1.94 |
| U: | 0.75 in | BF: | 0.41 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.51 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Model Code: | 23YFC |
| Output Shaft Assembly Code: | 1 | Output RPM: | 70 |
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

