Grove Gear 23YFC-1-1.438-140TC-30
Part #:23YFC-1-1.438-140TC-30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AK: | 4.5 |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| BE: | 0.38 in | I: | 3.77 in |
| V: | 1.94 in | BF: | 0.41 |
| P: | 1.88 in | U: | 0.75 in |
| LM: | 7.76 | L: | 5.51 in |
| AJ: | 5.88 | AE2: | 0.56 |
| T: | 1.438 | D: | 2.69 |
| LL: | 2.12 in | BD: | 5.88 |
| H: | 0.53 in | AG: | 4.65 |
| G: | 1.94 | AF: | 0.19 |
Technical Specifications
| Bore Code: | 23 | Model Code: | 23YFC |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.32 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

