Grove Gear 23YFC-1-1.438-140TC-30-L2
Part #:23YFC-1-1.438-140TC-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AK: | 4.5 |
| P: | 1.88 in | AJ: | 5.88 |
| BE: | 0.38 in | I: | 3.77 in |
| H: | 0.53 in | G: | 1.94 |
| AE2: | 0.56 | L: | 5.51 in |
| AF: | 0.19 | LL: | 2.12 in |
| D: | 2.69 | U: | 0.75 in |
| BD: | 5.88 | AG: | 4.65 |
| V: | 1.94 in | BF: | 0.41 |
| T: | 1.438 | Center Distance (in): | 2.375 in |
| LM: | 7.76 | AA: | 8.88 |
Technical Specifications
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 1.32 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Model Code: | 23YFC | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 58.3 |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

