Grove Gear 23YFC-1-1.438-140TC-30-L9
Part #:23YFC-1-1.438-140TC-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AA: | 8.88 |
| P: | 1.88 in | G: | 1.94 |
| AE2: | 0.56 | BE: | 0.38 in |
| AJ: | 5.88 | BD: | 5.88 |
| LM: | 7.76 | AB: | 4.07 |
| AG: | 4.65 | I: | 3.77 in |
| AK: | 4.5 | L: | 5.51 in |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| BF: | 0.41 | V: | 1.94 in |
| AF: | 0.19 | U: | 0.75 in |
| D: | 2.69 | T: | 1.438 |
Technical Specifications
| Model Code: | 23YFC | Output Diameter (in): | 1.438 in |
| Ratio: | 30:1 | Center Distance (in): | 2.375 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 30:1 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Bore Code: | 23 |
| Service Factor: | 1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.32 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

