How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AG: | 4.65 |
| U: | 0.75 in | AF: | 0.19 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| H: | 0.53 in | LM: | 7.76 |
| AA: | 8.88 | BD: | 5.88 |
| LL: | 2.12 in | AK: | 4.5 |
| AB: | 4.07 | AE2: | 0.56 |
| AJ: | 5.88 | G: | 1.94 |
| T: | 1.438 | L: | 5.51 in |
| D: | 2.69 | V: | 1.94 in |
| BF: | 0.41 | BE: | 0.38 in |
Technical Specifications
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 1.04 | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Model Code: | 23YFC | Ratio Range: | 40:1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 23 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

