How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AF: | 0.19 |
| U: | 0.75 in | L: | 5.51 in |
| AE2: | 0.56 | AJ: | 5.88 |
| BD: | 5.88 | D: | 2.69 |
| BE: | 0.38 in | H: | 0.53 in |
| LM: | 7.76 | T: | 1.438 |
| AK: | 4.5 | AG: | 4.65 |
| LL: | 2.12 in | AA: | 8.88 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| AB: | 4.07 | I: | 3.77 in |
| BF: | 0.41 | G: | 1.94 |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.04 | Series Code: | OE |
| Center Distance (in): | 2.375 | Bore Code: | 23 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Gear Type: | Worm | Ratio: | 40:1 |
| Model Code: | 23YFC | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

