How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | AE2: | 0.56 |
| AB: | 4.07 | G: | 1.94 |
| BE: | 0.38 in | T: | 1.438 |
| V: | 1.94 in | P: | 1.88 in |
| H: | 0.53 in | AK: | 4.5 |
| BD: | 5.88 | BF: | 0.41 |
| U: | 0.75 in | L: | 5.51 in |
| AJ: | 5.88 | AG: | 4.65 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| AA: | 8.88 | I: | 3.77 in |
| AF: | 0.19 | D: | 2.69 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.04 | Input Diameter (in): | 0.75 in |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Assembly: | YFC-1 | Ratio: | 40:1 |
| Bore Code: | 23 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Output RPM: | 43.8 |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Model Code: | 23YFC |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

