How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | L: | 5.51 in |
| BE: | 0.38 in | LM: | 7.76 |
| I: | 3.77 in | AK: | 4.5 |
| G: | 1.94 | BF: | 0.41 |
| BD: | 5.88 | U: | 0.75 in |
| T: | 1.438 | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| H: | 0.53 in | AJ: | 5.88 |
| LL: | 2.12 in | AG: | 4.65 |
| AA: | 8.88 | AF: | 0.19 |
| AB: | 4.07 | V: | 1.94 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Center Distance (in): | 2.375 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 140TC |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 1.04 | Model Code: | 23YFC |
| Input Diameter (in): | 0.75 in | Output RPM: | 43.8 |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

