Grove Gear 23YFC-1-1.438-140TC-5-L2
Part #:23YFC-1-1.438-140TC-5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LL: | 2.12 in |
| AB: | 4.07 | AK: | 4.5 |
| T: | 1.438 | V: | 1.94 in |
| P: | 1.88 in | AJ: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | D: | 2.69 |
| G: | 1.94 | AG: | 4.65 |
| BD: | 5.88 | I: | 3.77 in |
| U: | 0.75 in | AA: | 8.88 |
| LM: | 7.76 | AE2: | 0.56 |
| L: | 5.51 in | AF: | 0.19 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.89 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Model Code: | 23YFC |
| Center Distance (in): | 2.375 | Series Code: | OE |
| Output Diameter (in): | 1.438 in | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output RPM: | 350 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 5:1 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

