Grove Gear 23YFC-1-1.438-140TC-5-L3
Part #:23YFC-1-1.438-140TC-5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| L: | 5.51 in | G: | 1.94 |
| BF: | 0.41 | AG: | 4.65 |
| P: | 1.88 in | H: | 0.53 in |
| AB: | 4.07 | AF: | 0.19 |
| BE: | 0.38 in | AK: | 4.5 |
| I: | 3.77 in | AJ: | 5.88 |
| T: | 1.438 | V: | 1.94 in |
| AE2: | 0.56 | LL: | 2.12 in |
| BD: | 5.88 | AA: | 8.88 |
| LM: | 7.76 | D: | 2.69 |
Technical Specifications
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Assembly: | YFC-1 |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Output RPM: | 350 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.89 | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Model Code: | 23YFC |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 5:1 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

