Grove Gear 23YFC-1-1.438-140TC-5-L4
Part #:23YFC-1-1.438-140TC-5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | I: | 3.77 in |
| BD: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | L: | 5.51 in |
| AE2: | 0.56 | AJ: | 5.88 |
| T: | 1.438 | Center Distance (in): | 2.375 in |
| P: | 1.88 in | G: | 1.94 |
| U: | 0.75 in | BE: | 0.38 in |
| AG: | 4.65 | LM: | 7.76 |
| AF: | 0.19 | LL: | 2.12 in |
| H: | 0.53 in | D: | 2.69 |
| AA: | 8.88 | V: | 1.94 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.89 |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Ratio Range: | 5:1 |
| Model Code: | 23YFC | Output RPM: | 350 |
| Bore Code: | 23 | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

