Grove Gear 23YFC-1-1.438-140TC-5-L9
Part #:23YFC-1-1.438-140TC-5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| BD: | 5.88 | AB: | 4.07 |
| L: | 5.51 in | AG: | 4.65 |
| U: | 0.75 in | LL: | 2.12 in |
| P: | 1.88 in | G: | 1.94 |
| V: | 1.94 in | LM: | 7.76 |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| D: | 2.69 | T: | 1.438 |
| AE2: | 0.56 | H: | 0.53 in |
| AF: | 0.19 | AA: | 8.88 |
| BE: | 0.38 in | I: | 3.77 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 3.89 |
| Ratio: | 5:1 | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Output RPM: | 350 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 5:1 | Model Code: | 23YFC |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Series Code: | OE |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

