Grove Gear 23YFC-1-1.438-140TC-50
Part #:23YFC-1-1.438-140TC-50
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 2.69 |
| AB: | 4.07 | L: | 5.51 in |
| T: | 1.438 | V: | 1.94 in |
| BD: | 5.88 | P: | 1.88 in |
| AF: | 0.19 | AE2: | 0.56 |
| AG: | 4.65 | BE: | 0.38 in |
| G: | 1.94 | AA: | 8.88 |
| LL: | 2.12 in | AJ: | 5.88 |
| U: | 0.75 in | LM: | 7.76 |
| Center Distance (in): | 2.375 in | AK: | 4.5 |
| BF: | 0.41 | I: | 3.77 in |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 23 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 0.847 | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 140TC | Model Code: | 23YFC |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 35 |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

