Grove Gear 23YFC-1-1.438-140TC-50-L1
Part #:23YFC-1-1.438-140TC-50-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BF: | 0.41 |
| AJ: | 5.88 | I: | 3.77 in |
| G: | 1.94 | AA: | 8.88 |
| AB: | 4.07 | AF: | 0.19 |
| AE2: | 0.56 | P: | 1.88 in |
| Center Distance (in): | 2.375 in | BD: | 5.88 |
| BE: | 0.38 in | AG: | 4.65 |
| L: | 5.51 in | T: | 1.438 |
| H: | 0.53 in | D: | 2.69 |
| LM: | 7.76 | U: | 0.75 in |
| LL: | 2.12 in | V: | 1.94 in |
Technical Specifications
| Model Code: | 23YFC | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output RPM: | 35 | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.847 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

