Grove Gear 23YFC-1-1.438-140TC-50-L2
Part #:23YFC-1-1.438-140TC-50-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | D: | 2.69 |
| AA: | 8.88 | P: | 1.88 in |
| G: | 1.94 | LM: | 7.76 |
| T: | 1.438 | Center Distance (in): | 2.375 in |
| AB: | 4.07 | AF: | 0.19 |
| BF: | 0.41 | LL: | 2.12 in |
| V: | 1.94 in | AE2: | 0.56 |
| H: | 0.53 in | U: | 0.75 in |
| L: | 5.51 in | AK: | 4.5 |
| BE: | 0.38 in | I: | 3.77 in |
| AG: | 4.65 | AJ: | 5.88 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 50:1 |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Model Code: | 23YFC | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.438 in | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 50:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.847 |
| Input Diameter (in): | 0.75 in | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

