Grove Gear 23YFC-1-1.438-140TC-50-L4
Part #:23YFC-1-1.438-140TC-50-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 3.77 in |
| P: | 1.88 in | AJ: | 5.88 |
| AA: | 8.88 | AE2: | 0.56 |
| AB: | 4.07 | LL: | 2.12 in |
| U: | 0.75 in | AG: | 4.65 |
| G: | 1.94 | H: | 0.53 in |
| LM: | 7.76 | Center Distance (in): | 2.375 in |
| BD: | 5.88 | D: | 2.69 |
| AF: | 0.19 | AK: | 4.5 |
| L: | 5.51 in | V: | 1.94 in |
| BE: | 0.38 in | T: | 1.438 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Gear Type: | Worm |
| Bore Code: | 23 | Assembly: | YFC-1 |
| Model Code: | 23YFC | Series Code: | OE |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.847 |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.375 |
| Output RPM: | 35 | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

