Grove Gear 23YFC-1-1.438-140TC-50-L9
Part #:23YFC-1-1.438-140TC-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | BF: | 0.41 |
| BD: | 5.88 | AJ: | 5.88 |
| AA: | 8.88 | AB: | 4.07 |
| G: | 1.94 | AE2: | 0.56 |
| AG: | 4.65 | P: | 1.88 in |
| U: | 0.75 in | AK: | 4.5 |
| L: | 5.51 in | I: | 3.77 in |
| BE: | 0.38 in | AF: | 0.19 |
| V: | 1.94 in | D: | 2.69 |
| LM: | 7.76 | T: | 1.438 |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.438 in | Assembly: | YFC-1 |
| Model Code: | 23YFC | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 0.847 | Input RPM: | 1,750 |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 50:1 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

