Grove Gear 23YFC-1-1.438-140TC-60-L1
Part #:23YFC-1-1.438-140TC-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| AF: | 0.19 | BE: | 0.38 in |
| D: | 2.69 | T: | 1.438 |
| V: | 1.94 in | G: | 1.94 |
| P: | 1.88 in | H: | 0.53 in |
| I: | 3.77 in | AA: | 8.88 |
| AG: | 4.65 | LM: | 7.76 |
| AJ: | 5.88 | AB: | 4.07 |
| BD: | 5.88 | L: | 5.51 in |
| BF: | 0.41 | AE2: | 0.56 |
| AK: | 4.5 | LL: | 2.12 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output RPM: | 29.2 | Model Code: | 23YFC |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 0.674 |
| Ratio Range: | 60:1 | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Product Type: | Right Angle |
| Bore Code: | 23 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio: | 60:1 |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

