Grove Gear 23YFC-1-1.438-140TC-60-L4
Part #:23YFC-1-1.438-140TC-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | D: | 2.69 |
| G: | 1.94 | AA: | 8.88 |
| AJ: | 5.88 | LL: | 2.12 in |
| LM: | 7.76 | U: | 0.75 in |
| AG: | 4.65 | I: | 3.77 in |
| T: | 1.438 | H: | 0.53 in |
| AF: | 0.19 | P: | 1.88 in |
| AE2: | 0.56 | AB: | 4.07 |
| L: | 5.51 in | BE: | 0.38 in |
| BD: | 5.88 | AK: | 4.5 |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
Technical Specifications
| Output RPM: | 29.2 | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 23YFC | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 23 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.674 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Assembly: | YFC-1 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

