How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | T: | 1.438 |
| AF: | 0.19 | BD: | 5.88 |
| H: | 0.53 in | AG: | 4.65 |
| LM: | 7.76 | AA: | 8.88 |
| V: | 1.94 in | BF: | 0.41 |
| L: | 5.51 in | U: | 0.75 in |
| LL: | 2.12 in | D: | 2.69 |
| AB: | 4.07 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | AK: | 4.5 |
| G: | 1.94 | AJ: | 5.88 |
| BE: | 0.38 in | P: | 1.88 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Model Code: | 23YFC |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Output RPM: | 233 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 3.47 | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

