How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | BF: | 0.41 |
| AJ: | 5.88 | V: | 1.94 in |
| D: | 2.69 | T: | 1.438 |
| AF: | 0.19 | AG: | 4.65 |
| I: | 3.77 in | P: | 1.88 in |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | L: | 5.51 in |
| U: | 0.75 in | LL: | 2.12 in |
| BD: | 5.88 | BE: | 0.38 in |
| AK: | 4.5 | AE2: | 0.56 |
| AB: | 4.07 | LM: | 7.76 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 3.47 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Bore Code: | 23 | Ratio: | 7.5:1 |
| Assembly: | YFC-1 | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 233 | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 23YFC | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

