How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | U: | 0.75 in |
| AF: | 0.19 | G: | 1.94 |
| LL: | 2.12 in | BF: | 0.41 |
| Center Distance (in): | 2.375 in | AK: | 4.5 |
| V: | 1.94 in | AE2: | 0.56 |
| BD: | 5.88 | LM: | 7.76 |
| H: | 0.53 in | I: | 3.77 in |
| L: | 5.51 in | AJ: | 5.88 |
| T: | 1.438 | AB: | 4.07 |
| BE: | 0.38 in | AA: | 8.88 |
| D: | 2.69 | AG: | 4.65 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Ratio Range: | 7.5:1 | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.47 | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Series Code: | OE |
| Gear Type: | Worm | Output RPM: | 233 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

