How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AB: | 4.07 |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| AG: | 4.65 | G: | 1.94 |
| T: | 1.438 | V: | 1.94 in |
| AE2: | 0.56 | BF: | 0.41 |
| D: | 2.69 | AK: | 4.5 |
| LL: | 2.12 in | AF: | 0.19 |
| H: | 0.53 in | BD: | 5.88 |
| AA: | 8.88 | BE: | 0.38 in |
| LM: | 7.76 | I: | 3.77 in |
| U: | 0.75 in | AJ: | 5.88 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output RPM: | 21.9 |
| Ratio: | 80:1 | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Model Code: | 23YFC | Input HP @ 1750 RPM: | 0.455 |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Assembly: | YFC-1 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

